Optic Drawer modular with 24 multimode LC duplex connectors 19 inch 1U
LCS³
LEGRAND
Optic Drawer modular with 24 multimode LC duplex connectors 19 inch 1U
REF. 032104
EAN.
3414970961631
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 24 |
---|---|
Suitable for number of module inserts | 4 |
With number of couplings/adapters | 24 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Multi mode 50/125 |
Type of connector external | LC-Duplex |
Type of connector interior | LC-Duplex |
---|---|
Colour | Black |
RAL-number | 9017 |
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 1 |
Height | 43.65 mm |
Width | 482.6 mm |
Depth | 334 mm |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION