Area distribution box to be equipped with up to 24 RJ45 connectors
LCS³
LEGRAND
Area distribution box to be equipped with up to 24 RJ45 connectors
REF. 033797
EAN.
3414971464407
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of buses/couplings | 0 |
---|---|
Suitable for number of connectors | 24 |
Type of connector | RJ45 8(8) |
Screened | Yes |
Category | Other |
Connection type | Insulation displacement connector |
Colour | Grey |
RAL-number | 7035 |
Mounting method | Other |
Height | 51 mm |
Width | 350 mm |
Depth | 148 mm |
---|---|
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | -10-65 °C |
Storage temperature | -25-70 °C |
Terminal marking indication | No |
Prewired | No |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Cable support | Not applicable |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION