Angled Patch panel High density 19 inch - to be equipped with 48 RJ45
LCS³
LEGRAND
Angled Patch panel High density 19 inch - to be equipped with 48 RJ45
REF. 033794
EAN.
3414970870865
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of buses/couplings | 48 |
---|---|
Suitable for number of connectors | 48 |
Type of connector | RJ45 8(8) |
Connection type | Insulation displacement connector |
Number of height units | 1 |
Colour | Black |
RAL-number | 9017 |
Mounting method | 482.6 mm (19 inch) mounting |
Height | 43.8 mm |
Width | 482.6 mm |
Depth | 212.7 mm |
---|---|
Degree of impact strength (IK) | IK03 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Prewired | No |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Cable support | With zigzag |
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION