تجاوز إلى المحتوى الرئيسي
Logo print

Patch panel High density 19 inch - to be equipped with 48 RJ45

LCS³ LEGRAND

Patch panel High density 19 inch - to be equipped with 48 RJ45

REF. 033793 EAN. 3414970870841
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of buses/couplings 48
Suitable for number of connectors 48
Type of connector RJ45 8(8)
Connection type Insulation displacement connector
Number of height units 1
Colour Black
RAL-number 9017
Mounting method 482.6 mm (19 inch) mounting
Height 43.85 mm
Width 482.5 mm
Depth 321.7 mm
Degree of impact strength (IK) IK03
Operating / setting temperature -25-70 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Prewired No
Cable nature for connection Flexible or rigid
Label space/information surface Yes
Cable support With zigzag

3 documents
Instruction Use
LE09727AD.pdf pdf (4.73 Mo)
Technical Sheet
S000099427FR-01.pdf pdf (1.81 Mo)
Technical Sheet
S000099427EN-00.pdf pdf (1.74 Mo)
3 documents
Catalogue Commercial Page
ex223001_0978.pdf pdf (0.16 Mo)
Catalogue Commercial Page
ex223001_0989.pdf pdf (0.16 Mo)
Catalogue Commercial Page
ex223001_0983.pdf pdf (0.16 Mo)
2 documents
PEP
LGRP-00626-V02.01-FR.pdf pdf (0.96 Mo)
PEP
LGRP-00626-V02.01-EN.pdf pdf (0.95 Mo)