Patch panel 19 inch - to be equipped with cassettes and 24 RJ45
LCS³
LEGRAND
Patch panel 19 inch - to be equipped with cassettes and 24 RJ45
REF. 033791
EAN.
3414970870803
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of connector | RJ45 8(8) |
---|---|
Connection type | Insulation displacement connector |
Number of height units | 1 |
Colour | Black |
RAL-number | 9017 |
Mounting method | 482.6 mm (19 inch) mounting |
Height | 43.85 mm |
Width | 482.5 mm |
Depth | 321.7 mm |
Degree of impact strength (IK) | IK03 |
---|---|
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Prewired | No |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Cable support | With zigzag |
4 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
5 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION