Mosaic™ - Proximity MCB - single pole - with neutral 230 V~ - 16 A - 2 mod - white
Mosaic™
LEGRAND
Mosaic™ - Proximity MCB - single pole - with neutral 230 V~ - 16 A - 2 mod - white
REF. 077522
EAN.
3245060775223
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built-in depth | 40 mm |
---|---|
Release characteristic | C |
Number of poles (total) | 2 |
Number of protected poles | 1 |
Rated current | 16 A |
Rated voltage | 230 V |
Voltage type | AC |
Frequency | 50-50 Hz |
Flush-mounted installation | Yes |
Concurrently switching neutral conductor | Yes |
Width in number of modular spacings | 45 |
---|---|
Degree of protection (IP) | IP21 |
Ambient temperature during operating | -5-40 °C |
Connectable conductor cross section solid-core | 2.5-2.5 mm² |
Width | 45 mm |
Height | 45 mm |
Depth | 40 mm |
Degree of impact strength (IK) | IK04 |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION