تجاوز إلى المحتوى الرئيسي
Logo print

Door contact switch - 1P - 2 A - 250 V - normally closed contactor

LEGRAND

Door contact switch - 1P - 2 A - 250 V - normally closed contactor

REF. 040175 EAN. 3245060401757
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Other
Accessory Yes
Spare part No
Width 52 mm
Height 50 mm
Depth 18 mm
Colour White

1 document
Instruction Use
LE04830AA_3.pdf pdf (0.32 Mo)
1 document
Catalogue Commercial Page
ex223001_0837.pdf pdf (0.12 Mo)