Undervoltage release - for DPX 250 ER to 1600
LEGRAND
Undervoltage release - for DPX 250 ER to 1600
REF. 026185
EAN.
3245060261856
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage DC | 24-24 V |
---|---|
Voltage type for actuating | DC |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Suitable for power circuit breaker | Yes |
---|---|
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION