Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I 400 V~
LEGRAND
Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I 400 V~
REF. 026184
EAN.
3245060261849
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 400-400 V |
---|---|
Rated control supply voltage AC 60 Hz | 400-400 V |
Voltage type for actuating | AC |
Type of electric connection | Other |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
---|---|
Delayed | No |
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
CCC-2005010307161808
(4.84 Mo)
SELECT AN ACTION