Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I - 48 V=
LEGRAND
Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I - 48 V=
REF. 026182
EAN.
3245060261825
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage DC | 48-48 V |
---|---|
Voltage type for actuating | DC |
Type of electric connection | Other |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Delayed | No |
---|---|
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION