Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I - 24 V~
LEGRAND
Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I - 24 V~
REF. 026181
EAN.
3245060261818
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 24-24 V |
---|---|
Rated control supply voltage AC 60 Hz | 24-24 V |
Voltage type for actuating | AC |
Type of electric connection | Other |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
---|---|
Delayed | No |
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION