Cam switch - voltmeter - PR 12 - 16 A - 6 contacts -3 CT with neutral - screw fixing
LEGRAND
Cam switch - voltmeter - PR 12 - 16 A - 6 contacts -3 CT with neutral - screw fixing
REF. 014653
EAN.
3245060146535
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Measurement between phases possible | Yes |
---|---|
Measurement between phase and neutral conductor possible | Yes |
With zero (off) position | Yes |
Device construction | Front installation |
Modular version | No |
---|---|
With control element | Yes |
Degree of protection (IP) | IP40 |
2 documents
Instruction Use
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION