Voltmeter cam switch Lexic- 3-phase - 4 positions - 3 modules - fixing on rail
LEGRAND
Voltmeter cam switch Lexic- 3-phase - 4 positions - 3 modules - fixing on rail
REF. 004652
EAN.
3245060046521
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Measurement between phases possible | No |
---|---|
Measurement between phase and neutral conductor possible | No |
With zero (off) position | Yes |
Device construction | Surface mounting |
Modular version | Yes |
---|---|
With control element | No |
Degree of protection (IP) | IP40 |
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION