تجاوز إلى المحتوى الرئيسي
Logo print

Actuator with integrated current sensor for controlled load consumption module. 1 relay

My Home Up BTICINO

Actuator with integrated current sensor for controlled load consumption module. 1 relay

REF. F522 EAN. 8005543404300
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Model Energy meter
Connection type Direct
Reactive power No
Approved according to PTB No
S0 impulse interface None
Tariff switch No
Connected object No

4 documents
Technical Sheet
ST-00001812-EN.pdf pdf (0.28 Mo)
Technical Sheet
ST-00001812-FR.pdf pdf (0.28 Mo)
Instruction Use
O0195E.pdf pdf (0.91 Mo)
Instruction Use
O0195D.pdf pdf (0.34 Mo)
1 document
Catalogue Commercial Page
ex223001_0648.pdf pdf (0.09 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل