Device for the measurement of electric power on a maximum of three lines.
My Home Up
BTICINO
Device for the measurement of electric power on a maximum of three lines.
REF. F520
EAN.
8005543402061
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Direct/transformer |
Connection type | Direct |
---|---|
Reactive power | No |
Approved according to PTB | No |
S0 impulse interface | None |
Tariff switch | No |
Connected object | No |
4 documents
Instruction Use
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION