Pulse counter interface bus to detect data coming from counter (water, gas,..) with pulse output. Powered BUS 27V.
My Home
BTICINO
Pulse counter interface bus to detect data coming from counter (water, gas,..) with pulse output. Powered BUS 27V.
REF. BT-3522N
EAN.
8005543520710
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Model | Energy meter |
---|---|
Connection type | Direct |
Reactive power | No |
Approved according to PTB | No |
S0 impulse interface | None |
Tariff switch | No |
Connected object | No |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION