تجاوز إلى المحتوى الرئيسي
Logo print

Interface between SCS BUS based systems.

My Home Up BTICINO

Interface between SCS BUS based systems.

REF. F422 EAN. 8012199490854
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent Yes
Bus system LON No
Bus system Powernet No
Other bus systems Other
Model Other
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 2
Demounting protection No
With LED indication Yes
Updateable No
Operating voltage 27-27 V
Protocol Other
Provider dependent No
Visualization No
Web-Server No
Radio interface No
IR interface No
Degree of protection (IP) IP20
Width 35.6 mm
Height 105 mm
Depth 30.35 mm
Operating / setting temperature 5-55 °C
Storage temperature -25-70 °C
Terminal marking indication Yes
Type of load Not applicable
Halogen free Yes
Connection type Screwed terminal
Terminals capacity 0.5-1.5 mm²
Connected object No
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable No
Interoperable connection Protocol No
With voice command Yes
Connectable by Internet box No

2 documents
Technical Sheet
MQ00280-f-FR.pdf pdf (0.82 Mo)
Technical Sheet
MQ00280-f-EN.pdf pdf (0.81 Mo)
2 documents
Catalogue Technical Page
ex223001_0646.pdf pdf (0.04 Mo)
Catalogue Commercial Page
ex223001_0649.pdf pdf (0.06 Mo)