تجاوز إلى المحتوى الرئيسي
Logo print

Set of 12 pigtails 50/125μm for fibre optic OM4 LC connector 1m

LCS³ LEGRAND

Set of 12 pigtails 50/125μm for fibre optic OM4 LC connector 1m

REF. 032671 EAN. 3245060326715
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Fibre type Multi mode 50/125
Category OM4
Type Cable pigtail
Core type Tight
Length 1 m
Type of connector LC
APC-version No
Colour Set with several colours
Anti-kink sleeve Put-on

3 documents
Technical Sheet
S000114556FR-01.pdf pdf (1 Mo)
Technical Sheet
S000114556EN-01.pdf pdf (0.98 Mo)
Technical Sheet
S000083734EN-00.pdf pdf (0.41 Mo)
1 document
Catalogue Commercial Page
ex223001_1003.pdf pdf (0.12 Mo)