Fan-out kit specifically designed for the termination of 6 fibre loose tube cables 1,2m
LCS³
LEGRAND
Fan-out kit specifically designed for the termination of 6 fibre loose tube cables 1,2m
REF. 033048
EAN.
3245060330484
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Type of connector | Other |
APC-version | No |
Connection type | Clamping |
---|---|
Colour | Other |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION