Set of 12 quick-connect connector OS2 single-mode connector LC UPC 9/125µm 900/250µm
LCS³
LEGRAND
Set of 12 quick-connect connector OS2 single-mode connector LC UPC 9/125µm 900/250µm
REF. 032273
EAN.
3414970958556
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Connector |
---|---|
Suitable for type of fibre | Single mode |
Type of connector | LC |
APC-version | No |
Connection type | Clamping |
---|---|
Material of ferrule | Other |
Colour | Blue |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION