Sleeve RJ45 white
LCS³
LEGRAND
Sleeve RJ45 white
REF. 051707
EAN.
3245060517076
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Bus (jack) |
---|---|
Type of connector | Other |
Screened | No |
Category | Other |
Connection type | Other |
Special tool necessary | No |
Suitable for round cable | Yes |
---|---|
Suitable for flat cable | No |
Suitable for solid conductors | Yes |
Colour | White |
AWG-range | 22-26 |
1 document
Catalogue Commercial Page
SELECT AN ACTION