تجاوز إلى المحتوى الرئيسي
Logo print

Plug RJ12 6 contacts 9.65mm width

LCS³ LEGRAND

Plug RJ12 6 contacts 9.65mm width

REF. 051702 EAN. 3245060517021
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Plug
Type of connector RJ12 6(6)
Screened No
Category Other
Connection type Other
Special tool necessary No
Suitable for round cable Yes
Suitable for flat cable No
Suitable for solid conductors Yes
AWG-range 22-26

2 documents
Technical Sheet
S000100326EN-03.pdf pdf (0.45 Mo)
Technical Sheet
S000100326FR-03.pdf pdf (0.49 Mo)
1 document
Catalogue Commercial Page
ex223001_0996.pdf pdf (0.09 Mo)