LCS² - Keystone RJ 45 socket category 6A UTP fast crimping connection
LCS²
LEGRAND
LCS² - Keystone RJ 45 socket category 6A UTP fast crimping connection
REF. 033155
EAN.
3245060331559
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Bus (jack) |
---|---|
Type of connector | RJ45 8(8) |
Screened | No |
Category | 6A (TIA) |
Connection type | Other |
Special tool necessary | No |
Suitable for round cable | Yes |
Suitable for flat cable | No |
Suitable for solid conductors | Yes |
---|---|
Colour | Other |
AWG-range | 22-26 |
Width | 19.1 mm |
Height | 26.5 mm |
Depth | 30.1 mm |
Terminal marking indication | Yes |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION