2P+E extension - 16 A with ring - German standard - plastic - white - bulk
LEGRAND
2P+E extension - 16 A with ring - German standard - plastic - white - bulk
REF. 050331
EAN.
3245060503314
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Degree of protection (IP) | IP2X |
Insert direction | Straight |
Connection system | Screwed terminal |
---|---|
Colour | White |
RAL-number | 9003 |
For heavy conditions according to VDE | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION