2P+E extension - 16 A - German standard -plastic straight outlet -black -gencod label
LEGRAND
2P+E extension - 16 A - German standard -plastic straight outlet -black -gencod label
REF. 050179
EAN.
3245060501792
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Degree of protection (IP) | Other |
Insert direction | Straight |
Connection system | Screwed terminal |
---|---|
Suitable for protective contact pin | No |
Colour | Black |
For heavy conditions according to VDE | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
3 documents
Agreement
OC / CB-592857/M1
(1.51 Mo)
Agreement
OC / CB-FR_719162
(0.33 Mo)
Agreement
SNI-PCS 01223.01
(1.29 Mo)
SELECT AN ACTION