Motor operator for DPX3 250 HP devices
DPX³ 250 HP
LEGRAND
Motor operator for DPX3 250 HP devices
REF. 423828
EAN.
3414971232662
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Other |
---|---|
Function | Other |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 4 |
Number of fault-signal switches | 0 |
Rated switch current | 0 A |
Rated voltage | 0 V |
Voltage type | AC/DC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 0 |
Suitable for max. current main contact unit | 0 A |
Width | 60 mm |
Height | 60 mm |
Depth | 85 mm |
Degree of impact strength (IK) | Not applicable |
---|---|
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-70 °C |
Storage temperature | -25-85 °C |
Electric supplying direction | Not applicable |
Terminal marking indication | No |
Stress test conformity (1000V) | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Not applicable |
Label space/information surface | No |
Connected object | No |
Application store for download | Not applicable |
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION