Auxiliary or Fault signalling contact DX³ - 6 A 250 V~ - 0.5 module
LEGRAND
Auxiliary or Fault signalling contact DX³ - 6 A 250 V~ - 0.5 module
REF. 406256
EAN.
3245064062565
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Universal |
---|---|
Function | Auxiliary switch/fault-signal switch |
Width in number of modular spacings | 0.5 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 1 |
Number of fault-signal switches | 0 |
Rated switch current | 6 A |
Rated voltage | 240 V |
---|---|
Voltage type | AC/DC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 125 A |
Width | 11 mm |
Height | 83 mm |
Depth | 71.5 mm |
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION