Céliane flush mounted actuator with 2 internal relays and 4 pushbuttons for the management of shutters.
My Home Up
LEGRAND
Céliane flush mounted actuator with 2 internal relays and 4 pushbuttons for the management of shutters.
REF. 067557
EAN.
3245060675578
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | Flush-mounted |
With bus connection | Yes |
With LED indication | Yes |
With label area | No |
With display | No |
Transparent | No |
With room temperature controller | No |
Degree of protection (IP) | IP20 |
---|---|
Operating / setting temperature | 0-40 °C |
Antimicrobial treatment | No |
Label space/information surface | No |
Addressable | No |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Operating method | SCS |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Product use function | Shutter management |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION