KNX controller on-off din 4 outputs 16A
LEGRAND
KNX controller on-off din 4 outputs 16A
REF. 002680
EAN.
3414970601384
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
---|---|
Max. switching power | 3680 W |
Suitable for C-load | Yes |
Max. number of switching contacts | 4 |
Rated current | 16 A |
Rated operating voltage | 200-250 V |
Different phases connectable | Yes |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP20 |
4 documents
Technical Guide
Technical Guide
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
KNX EIB-11/11671/14
(0.25 Mo)
12 documents
Firmware
Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
SELECT AN ACTION