Bus SCS actuator 8x16A - 10 DIN modules
My Home
BTICINO
Bus SCS actuator 8x16A - 10 DIN modules
REF. BMSW1005
EAN.
8005543485484
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | Other |
Width in number of modular spacings | 10 |
Local operation/hand operation | Yes |
---|---|
With LED indication | Yes |
Number of digital inputs | 1 |
Max. switching power | 3500 W |
Max. number of switching contacts | 8 |
Rated operating voltage | 100-240 V |
With bus connection | No |
Degree of protection (IP) | IP20 |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION