1 relay actuator for single loads.
My Home Up
BTICINO
1 relay actuator for single loads.
REF. 3476
EAN.
8012199653129
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | Wall duct |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 1 |
Suitable for C-load | No |
---|---|
Max. number of switching contacts | 1 |
Rated current | 2 A |
Rated operating voltage | 230-230 V |
Different phases connectable | No |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP20 |
Connected object | No |
Product use function | Control & command systems |
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION