KNX controller dimming universal rlc din 4 outputs
LEGRAND
KNX controller dimming universal rlc din 4 outputs
REF. 002687
EAN.
3414970601520
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Model | Control module |
Mounting method | Surface mounted |
Width in number of modular spacings | 4 |
With bus connection | Yes |
Bus module detachable | No |
Substation input | No |
Local operation/hand operation | Yes |
---|---|
With LED indication | Yes |
Number of outputs | 4 |
Output power | 10-400 W |
Power boost suitable | No |
Type of load | Universal |
Max. control current | 20 mA |
Voltage | 207-253 V |
Parallel-service possible | No |
Frequency | 50-60 Hz |
Degree of protection (IP) | IP20 |
Compatible with Casambi | No |
4 documents
Instruction Use
Technical Guide
Technical Sheet
Technical Guide
1 document
Catalogue Commercial Page
1 document
Agreement
KNX EIB-11/11669/14
(0.25 Mo)
SELECT AN ACTION