bus SCS multiload dimmer 1x4.3A - 6 DIN modules
My Home
BTICINO
bus SCS multiload dimmer 1x4.3A - 6 DIN modules
REF. F416U1
EAN.
8012199968209
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Model | Dimming actuator |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 6 |
With bus connection | Yes |
Bus module detachable | No |
Substation input | No |
---|---|
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of outputs | 1 |
Output power | 0-1000 W |
Power boost suitable | No |
Type of load | Universal |
Voltage | 100-240 V |
Parallel-service possible | No |
Frequency | 50-60 Hz |
Degree of protection (IP) | IP20 |
Compatible with Casambi | No |
1 document
Instruction Use
SELECT AN ACTION