Connection strip Nylbloc - capacity 25 mm² - max. current 101 A - black
Nylbloc™
LEGRAND
Connection strip Nylbloc - capacity 25 mm² - max. current 101 A - black
REF. 034219
EAN.
3245060342197
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Explosion-tested version 'Ex e' | Yes |
---|---|
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Mounting method | Other |
Material insulation body | Thermoplastic |
Inflammability class of insulation material according to with UL94 | Other |
---|---|
Closing plate required | No |
Colour | Black |
Transparent | No |
1 document
Catalogue Commercial Page
5 documents
Agreement
VDE-40018574
(0.88 Mo)
Agreement
NF-650672A
(0.18 Mo)
PEP
Agreement
AENOR-030/000810
(0.62 Mo)
Agreement
IMQ-EN645
(0.6 Mo)
SELECT AN ACTION