Side motor operator for DPX³160 and DPX³250 circuit breaker
ATS
LEGRAND
Side motor operator for DPX³160 and DPX³250 circuit breaker
REF. 421060
EAN.
3245064210607
DPX³, equipment for moulded case circuit breaker
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Miniature circuit breaker (MCB) |
---|---|
Function | Remote turn-on switch |
Width in number of modular spacings | 157.5 |
Rated voltage | 250 V |
Voltage type | AC/DC |
---|---|
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
4 documents
Workshop Book
Workshop Book
Instruction Use
Technical Guide
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION