Fixing plate for transfer switch - for DPX³ 160/250 fixed version
LEGRAND
Fixing plate for transfer switch - for DPX³ 160/250 fixed version
REF. 421058
EAN.
3245064210584
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Miniature circuit breaker (MCB) |
---|---|
Function | Signalling switch |
Width in number of modular spacings | 218 |
With auto test for earth leakage function | No |
---|---|
Suitable for max. number of poles main contact unit (total) | 4 |
4 documents
Workshop Book
Technical Guide
Workshop Book
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION