Stop and go automatic resetting for DX³ - 230 V~ - standard - 2 mod.
DX³
LEGRAND
Stop and go automatic resetting for DX³ - 230 V~ - standard - 2 mod.
REF. 406288
EAN.
3245064062886
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Earth leakage switch |
---|---|
Function | Monitoring unit with automatic reclosing |
Width in number of modular spacings | 2 |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
Rated switch current | 0.2 A |
Rated voltage | 230 V |
---|---|
Voltage type | AC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 2 |
Suitable for max. current main contact unit | 63 A |
Width | 70.9 mm |
Height | 115 mm |
Depth | 74.3 mm |