Current shunt trip DX³ - 110 to 415 V AC
DX³
LEGRAND
Current shunt trip DX³ - 110 to 415 V AC
REF. 406278
EAN.
3245064062787
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Universal |
---|---|
Function | Shunt release (for power circuit breaker) |
Width in number of modular spacings | 1 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 1 |
Number of fault-signal switches | 0 |
Rated switch current | 6 A |
---|---|
Rated voltage | 415 V |
Voltage type | AC/DC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 125 A |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION