Power supply for 2 wires system in 6 DIN modular enclosure. Power supply 110 – 240 Vac @ 50 – 60 Hz.
BTICINO
Power supply for 2 wires system in 6 DIN modular enclosure. Power supply 110 – 240 Vac @ 50 – 60 Hz.
REF. BT-346050
EAN.
8005543545324
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Video |
---|---|
Input voltage | 240 V |
Frequency | 50-60 Hz |
Type of current | AC |
Output voltage | 27 V |
Degree of protection (IP) | IP20 |
Height | 90 mm |
Width | 105 mm |
Depth | 65 mm |
Installation technique | Bus system |
---|---|
Integrated door opening circuit | Yes |
Control function | No |
Evaluation function | No |
Number of connectable participators | 2 |
Service indication | No |
Mounting method | DIN rail |
Programming lock | No |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION