Panel mounting socket Prisinter Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - metal
Hypra
LEGRAND
Panel mounting socket Prisinter Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - metal
REF. 053800
EAN.
3245060538002
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 63 A |
---|---|
Number of poles | 4 |
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP55 |
Switch | Mechanical locking |
---|---|
With earth leakage switch | No |
Empty locations on mounting rail | No |
Housing material | Other |
Military model | No |
2 documents
Technical Sheet
Technical Sheet
3 documents
BIM Data
BIM Data
3D Autocad
SELECT AN ACTION