Mobile socket P17 for refrigerated containers
P 17 Tempra
LEGRAND
Mobile socket P17 for refrigerated containers
REF. 555421
EAN.
3245065554212
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Number of poles | 4 |
Voltage according to EN 60309-2 | 400-440 V (50+60 Hz) red |
Clock hour position | 3 h |
Identification colour | Red |
RAL-number | 3000 |
Degree of protection (IP) | IP67 |
---|---|
Connection system | Screwed terminal |
Insert direction | Straight |
Cable entry | Gland nut |
Material | Plastic |
Military model | No |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
4 documents
PEP
Agreement
OC / CB-FR_710665
(0.7 Mo)
Agreement
CQC-CQC2016010203850866
(1.3 Mo)
Agreement
IMQ-CA02.05952
(0.35 Mo)
SELECT AN ACTION