Mobile socket P17 - IP 44 - 20/25 V~ - 32 A - 2P
P 17 Tempra
LEGRAND
Mobile socket P17 - IP 44 - 20/25 V~ - 32 A - 2P
REF. 055281
EAN.
3245060552817
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Number of poles | 3 |
Voltage according to EN 60309-2 | 20-25 V (50+60 Hz) violet |
Identification colour | Purple |
RAL-number | 4001 |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
---|---|
Insert direction | Straight |
Cable entry | Gland nut |
Material | Plastic |
Military model | No |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_702061
(0.78 Mo)
SELECT AN ACTION