Mobile socket Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - rubber
Hypra
LEGRAND
Mobile socket Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - rubber
REF. 052993
EAN.
3245060529932
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Number of poles | 4 |
Voltage according to EN 60309-2 | 380-415 V (50+60 Hz) red |
Clock hour position | 6 h |
Identification colour | Red |
RAL-number | 3000 |
Degree of protection (IP) | IP44 |
---|---|
Connection system | Screwed terminal |
Insert direction | Straight |
Cable entry | Anti-kink sleeve |
Material | Rubber |
Military model | No |
2 documents
Technical Sheet
Technical Sheet
1 document
3D Autocad
1 document
Agreement
OC / CB-FR_710634
(0.7 Mo)
SELECT AN ACTION