Mobile socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Hypra
LEGRAND
Mobile socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
REF. 051176
EAN.
3245060511760
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 3 |
Voltage according to EN 60309-2 | 200-250 V (50+60 Hz) blue |
Clock hour position | 6 h |
Identification colour | Blue |
RAL-number | 5005 |
Degree of protection (IP) | IP67 |
---|---|
Connection system | Screwed terminal |
Insert direction | Straight |
Cable entry | Anti-kink sleeve |
Material | Plastic |
Military model | No |
2 documents
Technical Sheet
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION