Appliance inlet P17 - IP 44 - 200/250 V~ - 16 A - 2P+E
P 17 Tempra
LEGRAND
Appliance inlet P17 - IP 44 - 200/250 V~ - 16 A - 2P+E
REF. 057584
EAN.
3245060575847
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 3 |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
---|---|
Construction type | Surface mounted device plug |
Phase inverter | No |
Insert direction | Straight |
Material | Plastic |
Military model | No |
2 documents
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
1 document
Agreement
OC / CB-FR_702061
(0.78 Mo)
SELECT AN ACTION