Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 32 A - 3P+N+E - plastic
Hypra
LEGRAND
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 32 A - 3P+N+E - plastic
REF. 052874
EAN.
3245060528744
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 5 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
---|---|
Construction type | Surface mounted device plug |
Phase inverter | No |
Insert direction | Straight |
Material | Plastic |
Military model | No |
2 documents
Technical Sheet
Technical Sheet
1 document
3D Autocad
1 document
Agreement
OC / CB-FR_710634
(0.7 Mo)
SELECT AN ACTION