Panel appliance inlet Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - metal
Hypra
LEGRAND
Panel appliance inlet Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - metal
REF. 052162
EAN.
3245060521622
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 3 |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
---|---|
Construction type | Surface mounted device plug |
Phase inverter | No |
Insert direction | Straight |
Material | Other |
Military model | No |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
3D Autocad
1 document
Agreement
OC / CB-FR_710635/A1
(0.72 Mo)
SELECT AN ACTION