Panel mounting socket inclined outlet Hypra-IP44 -380/415V -63A -3P+N+E -plastic
Hypra
LEGRAND
Panel mounting socket inclined outlet Hypra-IP44 -380/415V -63A -3P+N+E -plastic
REF. 053824
EAN.
3245060538248
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 63 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 5 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 106 mm |
Drill hole distance vertical | 85 mm |
Flange size horizontal | 106 mm |
Drill hole distance horizontal | 77 mm |
4 documents
Technical Sheet
Technical Sheet
Instruction Use
Instruction Use
7 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
1 document
Agreement
OC / CB-FR_710636
(0.64 Mo)
SELECT AN ACTION