Panel mounting socket fixing centre Hypra - IP 66/67 - 380/415 V~ - 32 A -3P+N+E
Hypra
LEGRAND
Panel mounting socket fixing centre Hypra - IP 66/67 - 380/415 V~ - 32 A -3P+N+E
REF. 053051
EAN.
3245060530518
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 5 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 94 mm |
Drill hole distance vertical | 70 mm |
Flange size horizontal | 84 mm |
Drill hole distance horizontal | 70 mm |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
6 documents
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
BIM Data
SELECT AN ACTION