Panel mounting socket inclined outlet Hypra-IP 44 -200/250 V~ -16 A -2P+E -metal
Hypra
LEGRAND
Panel mounting socket inclined outlet Hypra-IP 44 -200/250 V~ -16 A -2P+E -metal
REF. 052032
EAN.
3245060520328
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 3 |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Other |
Military model | No |
Flange size vertical | 72 mm |
Drill hole distance vertical | 60 mm |
Flange size horizontal | 64 mm |
Drill hole distance horizontal | 52 mm |
2 documents
Technical Sheet
Technical Sheet
5 documents
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
1 document
Agreement
OC / CB-FR_710635/A1
(0.72 Mo)
SELECT AN ACTION